Skip to main content

Please Select Your Country/Language Preferences

Novastar Door Hinge Bracket for Shortened Door, for Heavy-Duty Universal Front or Rear Door

  • Mounting (1 U assembly space required) can be above or below the short door
  • For steel doors that do not run the full height of the cabinet
  • Requires 1 U installation space
  • The clearance can be covered by 19" front panels or a cable through-ducting plate (3 U or 4 U)
More

Catalog #:

27230-098
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: Novastar
  • Type: Bracket
  • Works With: Cabinet
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 44.45 mm
  • Width: 553 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Novastar 19inch plane for universal upright
Novastar 19" Panel/Slide Mount, 3 U
Catalog #: 27230-162
Novastar 19inch plane for universal upright
Novastar 19" Panel/Slide Mount, 4 U
Catalog #: 27230-163

ADDITIONAL PRODUCT DETAILS

Door Hinge Bracket for shortened Doors, Heavy-Duty and Slim-Line, Front or Rear.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Door hinge bracket, St, 2 mm, RAL 7021 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.