Novastar Castor, 200 kg
- Castors are mounted to the frame
- 2 castors without jacking foot, 2 castors with jacking foot
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Castor
- Product Family: Novastar
- Height: 80 mm
- Static Load: 200 kg
- Diameter: 50 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Novastar cabinets can be equipped with the stable Novastar castors, allowing necessary mobility.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Locking castor with brakes, PA/St | 2 | |
2 | Non-locking castor without brakes, PA/St | 2 | |
3 | Assembly kit | 1 | |
4 | Assembly instructions | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.