Skip to main content

Please Select Your Country/Language Preferences

IP-PRO Aluminum Case, EMC, 110H 330W 230D, IP65

  • Aluminum die-cast enclosure available in 15 different sizes, with outdoor powder coating in the color silver gray (RAL 7001)
  • Depending on size, protection class up to IP67 according to EN 60529
  • EMC-shielded
  • Shock and vibration resistant according to EN 61373 Cat. 2 and AREMA Class I
  • IK 09 protection from external mechanical impacts according to IEC 62262
  • Temperature range of the enclosure –40 to +90°C
More

Catalog #:

26880-008
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

PRODUCT ATTRIBUTES

  • Product Family: IP-PRO ALU EMC
  • Type: Rugged
  • Height: 110 mm
  • Width: 330 mm
  • Depth: 230 mm
  • Material: Aluminum
  • Color: Silver Grey
  • Color Code: RAL 7001
  • Finish: Powder Coated
  • Protection Rating: IP65
  • Shape: Rectangular

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

IP-Pro Alu EMC - The enclosure for reliable protection from water, dust and electromagnetic interferences for sensitive electronics in harsh environments. Proven and certified for applications with high shock and vibration requirements.

For mechanical modifications, innovative PCB and cable fixing solutions, as well as cooling concepts, please contact us.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base, die-cast Al, silver grey (RAL 7001) 1
2 Cover, die-cast Al, silver grey (RAL 7001), with EMC gasket and cover screws (captive) 1
3 Earthing screws, enclosed loosely 1
4 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.