Novastar Rear Panel With Cable Ducting, RAL 7035, 20 U 553W
- Cable ducting and door hinge bracket
- Cable ducting can be fitted at top or bottom
- 2 twist-locking catches (Torx T30, with 1/4 turn)
- Incl. grounding
- St, 1 mm
- 3 U cable ducting for cabinet heights 16, 20, 38, 47 U; 4 U cable ducting for cabinet heights 25, 34, 43 U
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Panel
- Product Family: Novastar
- Type: Rear Panel
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 20 U
- Height: 911 mm
- Width: 553 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Novastar Rear Panel with 3 U cable ducting for impoved cable management.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Rear panel, St, 1 mm, RAL 7035; twist-locking catch (Torx T30, with 1/4 turn) | 1 | |
2 | Door hinge bracket, St, 1,5 mm, RAL 7021 | 1 | |
3 | 19" cable ducting, St, 1.5 mm, RAL 7035; brush strip black; 3 U cable through-ducting plate | 1 | |
4 | Assembly kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.