Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit Rear Panel Fastener, 5 Pairs

  • For connection of rear Panel with cover plate
  • To increase robustness of wide frame type plug-in units
  • Suitable for plug-in unit cover plates, with perforation for guide rails
  • For improved EMC contact between rear Panel and cover plate
More

Catalog #:

24812-401
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Hardware Kit
  • Works With: Cassettes

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

rear panel fastener
Frame Type Plug-In Unit Rear Panel Fastener, 50 Pairs
Catalog #: 24812-402
24560148.tif image
Panhead Screw, Torx, Steel Nickel Plated, M2,5 × 10 mm, 100 Pieces
Catalog #: 24560-148

ADDITIONAL PRODUCT DETAILS

Rear Panel Fastener for frame type plug-in units, kit with fixing screws. To increase the robustness of wider frame type plug-in units.

The rear Panel retainer (24812‐402) and retention screw (24560‐148) are also available as separate items, 100 pieces; see Accessories.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Rear panel fastener, Zn die-cast; 10
2 Pan head screw, Torx, M2.5 x 10 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.