Frame Type Plug-In Unit PRO Kit, With Hood, Unshielded, 3 U, 6 HP, 227 mm
- Fits all products conforming to IEC-60297-3-101
- Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats
- Connectors usable under EN 60603‐2 (DIN 41612)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cassette
- Type: Frame Type Plug-in Units PRO with Hood
- Handle Type: Trapezoid
- Rack Height: 3 U
- Rack Width: 6 HP
- Depth: 227 mm
- EMC Shielding: No
- Rear Panel Type: Single Connector Cut-Out
- Cover Plate Type: Hood
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Cooling: Perforated
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel, Al, 2.5 mm, anodised, cut edges plain | 1 | |
2 | Handle, grey, PC (Lexan), RAL 7035, UL 94 V-0, EN 45545-2, R22 - R24, HL3 | 1 | |
3 | Side panel, Al extrusion, colourless passivated, with groove for one PCB | 1 | |
4 | Hood, Al, 1 mm, with perforation, rear panel integrated | 1 | |
5 | Assembly kit (incl. PCB fixing for slot 1) | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.