Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Telescopic Tip-Over Protection, RAL 7021, 100H, 600W, 1100D

  • Telescopic Tip-Over Protection with max. 150 kg at full extension
  • Lateral and rear cable entry possible
More

Catalog #:

24630-045
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Varistar CP
  • Type: Tip-Over Protection
  • Material: Steel
  • Finish: Powder Coated
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 100 mm
  • Width: 600 mm
  • Depth: 1100 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Telescopic Tip-Over Protection for ballance protection with 150Kg at full extension and lateral and rear cable management possibilities.

Only for use in conjunction with plinth or mobile plinth.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Guide plate for tilt protection, St, 2 mm, AlZn 1
2 Tilt protection, St, 2 mm, RAL 7021, with 2 adjustable feet 1
3 Bezel, St, 1.5 mm, RAL 7021 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.