Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Base/Plinth Side, Plain, RAL 7021, 100H, 1100D

  • Base/plinth sides, plain
More

Catalog #:

24630-039
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Varistar CP
  • Type: Plinth Side
  • Material: Steel
  • Finish: Powder Coated
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 100 mm
  • Depth: 1100 mm
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24630034.34.tif image
Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 600W
Catalog #: 24630-034
24630035.35.tif image
Varistar CP Base/Plinth, Perforated, RAL 7021, 100H, 800W
Catalog #: 24630-035
base plinth stationary
Varistar CP Base/Plinth, Plain, RAL 7021, 100H, 600W
Catalog #: 24630-064
base plinth stationary
Varistar CP Base/Plinth, Plain, RAL 7021, 100H, 800W
Catalog #: 24630-065

ADDITIONAL PRODUCT DETAILS

Sides trim to mount to Varistar CP base/plinth

Please order base/plinth for front/rear separately.

Cannot be used in conjunction with castors

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side trim plain, St, 1.5 mm, height 100 mm 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.