Skip to main content

Please Select Your Country/Language Preferences

CPCI PlusIO System With ATX PSU, 4 U, 8 Slot

  • In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0 and PICMG 2.30 rev. 1.0
  • System with vertical card cage. Board format Front: 3 U, 160 mm deep, 8 slot; Rear I/O: 3 U, 80 mm deep, 3 slot
  • Backplane 4 slot, 3 U, 32 bit, CompactPCI; 4 slot, 3 U, CompactPCI PlusIO; Power backplane
  • Heat dissipation by 1 U hot‐swap fan unit, airflow bottom to top
  • ATX power supply, 300 W
  • Option to mount a Slim‐Line DVD drive and hard disk
More

Catalog #:

24579-405
Your price:
--
List price (RRP):
Distributor availability

To add cut-outs, change color or see more options for 24579-405, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial
  • Data Transfer: 32-bit PCI Bus; PCIe Gen2
  • Power per Slot: 40 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Bottom to Top
  • Rack Height: 4 U
  • Power Supply Type: (1) ATX PSU
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: PICMG 2.30 R1.0
  • Depth: 275 mm
  • Height: 177 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

4 U CompactPCI PlusIO System with vertical Card Cage for one CPCI PlusIO System Controller, 4 CompactPCI and 3 CompactPCI Serial Peripheral Boards, eigth RTM Boards and one built in ATX Power Supply.

Modified systems available on request.

CERTIFICATIONS

  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, Al; perforated top cover and base plate; front handles 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (3 U, 160 mm deep) 8
3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (3 U, 80 mm deep) 3
4 Backplane for 3 U boards; 8 slots comprising 4 slots 32‐bit CompactPCI plus 4 slots CompactPCI PlusIO (PICMG 2.30, part no. 23007‐601) 1
5 ATX power supply, 300 W; 32 HP wide range input 100 ... 240 VAC, (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan 1
6 Hot‐swap fan tray, extractable, 1 U, 2 × 12 VDC fan 1
7 Module to accomodate a slimline DVD drive unit 1
8 3 U, 8 HP module to accommodate a hard disk drive 1
9 Front panel, front, 3 U, 8 HP 1
10 Front panel, front, 3 U, 4 HP, removable, to expand system slot to 8 HP 1
11 Front panel, rear, 3 U, 24 HP 1
12 Front panel, rear, 3 U, 48 HP 1
13 Cable harness to connect all system components 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.