Skip to main content

Please Select Your Country/Language Preferences

CPCI System for Pluggable PSU, Horizontal, 3 U, 6 Slot

  • In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
  • System with horizontal card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
  • Backplane (signal and power backplane in one unit) 6 slot, 6 U, 64 bit, System slot left, Power connector (2 x P 47)
  • Heat dissipation by hot-swap fan unit (airflow left to right)
  • Prepared for the assembly of a 19" CompactPCI power supply (3 U, 8 HP)
More

Catalog #:

24579-080
Your price:
--
List price (RRP):
Distributor availability

To add cut-outs, change color or see more options for 24579-080, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 6
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI
  • Data Transfer: 64-bit PCI Bus
  • Power per Slot: 40 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Left to Right
  • Rack Height: 3 U
  • Power Supply Type: (1) Pluggable PSU
  • Power Supply Included: No
  • Rear I/O: Yes
  • Complies With: PICMG 2.0 R3.0
  • Depth: 275 mm
  • Height: 132.5 mm
  • Width: 449 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
Mains Cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
Mains Cable
Mains Cable, USA to IEC C13
Catalog #: 60103-141
Mains Cable
Mains Cable, IEC C14 to C13, 2500 mm
Catalog #: 60197-053
Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020

Recommended products

19" DC/DC converters for CompactPCI and VME64x, 6 U, quad
PSU 19" for CompactPCI, AC/DC, 3 U, 8 HP
Catalog #: 13100-141

ADDITIONAL PRODUCT DETAILS

3 U CompactPCI System with horizontal Card Cage for six 6 U Boards, six RTM Boards and one CompactPCI 3 U Pluggable Power Supply. Option to assemble up to three pluggable Power Supplies.

Modified systems available on request.

48 VDC version on request.

CERTIFICATIONS

  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, St, powder-coated, black, RAL 9005 1
2 Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal board mounting (6 U / 160 mm deep) 6
3 Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted on right at front), for horizontal mounting of rear I/O boards (6 U / 80 mm deep) 6
4 Backplane for 6 U boards and power supply (2 x P 47 sockets), 6 slots, 64 bit; system slot to left, conforms to PICMG 2.0 rev. 3.0 1
5 Space for 19" CompactPCI PSU (3 U, 8 HP) 2
6 Hot-swap fan unit, 1 fan, 140 m3/h (84 cfm) 1
7 AC input (IEC plug), mains filter module, fuse, mains switch 1
8 Cable harness to connect all system components 1
9 3 U, 8 HP front panel, front mounted 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.