Skip to main content

Please Select Your Country/Language Preferences

Front Panel with AC Input Module, 6 U, 8 HP, 2.5 mm, Al, Anodized, Untreated Edges

  • Voltage 110 VAC ...  250 VAC, 50 Hz ... 60 Hz
  • Front panel for shielding with EMC textile gasket
  • Max. current 10 A at 40°C
More

Catalog #:

24579-059
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Accessory Type: Front panel
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Anodized
  • Rack Height: 3 U
  • Height: 261.75 mm
  • Rack Width: 8 HP
  • Width: 40.3 mm
  • Depth: 2.5 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

rear panel
Front Panel EMC Textile Shielding Kit, -40… +70°C, 6 U; 10 pieces
Catalog #: 21101-855
21101856.tif image
Front Panel EMC Textile Shielding Kit, -40… +70°C, 6 U; 100 pieces
Catalog #: 21101-856

ADDITIONAL PRODUCT DETAILS

Front Panel for CompactPCI Systems with mounted Wide Range AC Input Module containing AC Plug, Fuse Holder and EMC Filter.

EMC profile seals are required to shield the front panels.

CERTIFICATIONS

  • RoHS
  • EAC

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, anodized, cut edges plain 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.