PCB Solder Side Cover, CPCI, 6 U, 233.35 mm x 80 mm,
- Cover is perforated for better cooling of components
- Mechanical protection of solder side
PRODUCT ATTRIBUTES
- Product Type: Cover
- Type: Solder Side Cover
- Works With: Front Panels
- Rack Height: 6 U
- Width: 233.35 mm
- Depth: 80 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
A solder side cover protects the solder side of a PCB mechanically.
Fixing clips are required for mounting the perforated covers; please order separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Cover plate, plastic, 0.5 mm, antistatic, perforated, UL 94 V‐0; max. operating temperature 65 °C, max. continuous operating temperature 55 °C | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.