PropacPRO Rear Hood, 3 U, 42 HP
- Al material 1.0 mm, RAL 9006
- The fixing is done with two knurled screws
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cover
- Type: Rear Hood
- Works With: Cases
- Rack Height: 3 U
- Rack Width: 42 HP
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The rear hood can be assembled onto a rear panel of a PropacPRO case. The rear hood enables an additional space betwen the rear panel and the hood to provide space to store a cable. Can be unscrewed from the rear side.
To install the rear hood, feet must be fitted to the rear panel; please order separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Rear hood, Al, 1 mm, RAL 9006, fixing with knurled screws | 1 | |
2 | Assembly kit | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.