Skip to main content

Please Select Your Country/Language Preferences

CompacPRO Front Door, Acrylic Glass, Hinged, 3 U, 84 HP

  • Lock retrofittable
  • Mounting of hinges at top or bottom
  • With fast-action latch
More

Catalog #:

24575-177
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet Door
  • Product Family: CompacPRO
  • Type: Glass Door
  • Works With: Cases
  • Rack Height: 3 U
  • Rack Width: 84 HP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Recommended products

Front door (CompacPRO)
CompacPRO Lock for Front Door
Catalog #: 21100-647

ADDITIONAL PRODUCT DETAILS

The acrylic glass door covers the front side of a CompacPRO case. It givesthe user the opportunity to see the assembled boards and it protect the PCBs against incorrect operation.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side part, Al die‐cast, powder‐coated, RAL 7016 2
2 Front door, PMMA, tinted blue‐grey, acrylic glass, 3 mm 1
3 Snap‐on latch, PC, UL 94 V‐0, black 1
4 Spacer plate, Al, 3 mm, passivated 2
5 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.