RatiopacPRO AIR Radial Fan Unit, 2 Fans, 63 HP, 160 mm
- Ball-bearing radial fans
- Air capacity 36 m³/h (free blowing) per fan
- Fits for RatiopacPRO Air cases (fan unit needs only 0,5 U height)
- Only 1/2 U height
- Air exhaust via perforation in cover plate
- No restriction to rear mounting space
- No mechanical modification of the case necessary
- Simple mounting
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Fan
- Product Family: RatiopacPRO AIR
- Type: Radial Fan
- Works With: Cases
- Voltage DC: 12 V
- Depth: 160 mm
- Rack Width: 63 HP
- Airflow: 36 m³/h
- Width: 324.67 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Simple mountable radial Fan Unit for RatiopacPRO AIR, with a air capacity of 36 m³/h (free blowing) per fan. Available in 4 widths and 2 depths and with up to 3 fans equipped.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Fan support, Al, 1.5 mm, with crimp sockets for mounting the fans | 1 | |
2 | Radial fan, ball bearing, 12 VDC; airflow volume (50 Hz) 36 m³/h, free blowing; power consumption 6.7 W; connecting cable 300 mm, without plug (AWG 26); noise level in dB (A): 47.0; max. static pressure in Pa: 190; max. ambient temperature: 60 °C; fan h | 2 | |
3 | Compartment seal, PE foam, UL 94, self‐adhesive, temperature range ‐20 °C ... +85 °C | 1 | |
4 | Terminal clamp, UL 90 V‐0 | 1 | |
5 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.