Skip to main content

Please Select Your Country/Language Preferences

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding, 6 U, 84 HP, 495 mm

  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • Designed for insertion/extractor handles in accordance with IEC 60297‐3‐102 and IEEE 1101.10 for CompactPCI and VME64x applications
  • Retrofittable EMC shielding
  • Version with 19" mounting brackets
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Symmetrical design, identical front and rear side
  • No visible screws; cladding parts removable without tools
  • Conforms with DIN EN 62368-1
More

Catalog #:

24571-540
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: RatiopacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 6 U
  • Height: 265.9 mm
  • Usable Height: 245.7 mm
  • Rack Width: 84 HP
  • Width: 448.9 mm
  • Usable Width: 432 mm
  • Depth: 495.5 mm
  • EMC Shielding: No (Retrofittable)
  • Static Load: 25 kg
  • Protection Rating: IP20
  • Front Frame Construction: 19" Mounting Brackets; Horizontal Rails
  • Cooling Option: No
  • Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Earthing kit (CompacPRO)
RatiopacPRO Earthing Kit
Catalog #: 24571-380
Threaded insert
Horizontal Rails Threaded Insert, M2.5, 84 HP
Catalog #: 34561-384
Front panel, front anodized, rear passivated, unshielded, screw assembly
Front Panel, Front anodized, Rear Conductive, Unshielded, 6 U, 84 HP
Catalog #: 30838-204
Rear Panel, perforated, for mounting on horizontal rails, unshielded
Rear Panel, Perforated, Unshielded, for RatiopacPRO and PropacPRO, 6 U, 84 HP
Catalog #: 30849-037
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Unshielded, Bottom Hinged, 6 U, 84 HP
Catalog #: 20838-276
Front panel, full width, slotted, unshielded (RatiopacPRO/-air)
Front Panel, Full Width, Slotted, Unshielded for RatiopacPRO 6 U, AIR 7 U, 84 HP
Catalog #: 34571-616
EMC gasketing side panel – cover plate (RatiopacPRO/-air)
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 495 mm
Catalog #: 24571-342
EMC shielding - stainless steel, front/rear panel to horizontal rail (RatiopacPRO/-air, PropacPRO, EuropacPRO/-rugged)
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 84 HP, 10 Pieces
Catalog #: 24560-235
EMC gasketing front panel / rear hood - side panel (RatiopacPRO/-air)
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 6 U
Catalog #: 24571-333
Front panel, front anodized, rear etched, shieldable (textile), screw assembly
Front Panel, U-profile, Refrofit Shielding, 6 U, 84 HP
Catalog #: 20848-189
Rear Panel, perforated, shieldable (textile)
Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding, Textile, 6 U, 84 HP
Catalog #: 20848-643
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Shielded, Bottom Hinged, 6 U, 84 HP
Catalog #: 20848-604
Front Panel, front andodized and rear passivated, shielded (textile), side hinged assembly
Front Panel, Front Anodized, Rear Conductive, Shielded, Side Hinged, 6 U, 84 HP
Catalog #: 20848-617
Mounting plate in combination without cover plate (RatiopacPRO/-air, CompacPRO, EuropacPRO)
Mounting Plate for 19" Case and Subrack, 84 HP, 460 mm Board Length
Catalog #: 34562-871
Perforated strips (RatiopacPRO/-air, PropacPRO, EuropacPRO/-rugged)
Horizontal Perforated Strip, 84 HP
Catalog #: 30845-253
Horizontal rail, center, for rear I/O, type AB (RatiopacPRO/-air, EuropacPRO/-rugged)
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
Horizontal rail, rear, type H-ST, "heavy", standard (EuropacPRO/-rugged)
Horizontal Rail, Rear, Type H-ST, Heavy, Standard, 84 HP
Catalog #: 34560-584
Horizontal rail, rear, center, type ST (EuropacPRO/-rugged)
Horizontal Rail, Rear, Center, Type ST, Standard, 84 HP
Catalog #: 34561-084
Horizontal rail, front, type H-KD, "heavy", short lip (EuropacPRO, RatiopacPRO, PropacPPR, CompacPRO)
Horizontal Rail Front, Type H-KD, Heavy, Short Lip, 84 HP
Catalog #: 34560-284
Panhead screw
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371
Panhead screw
Panhead Screw, Torx, M4 x 10, 100 Pieces
Catalog #: 24571-372
Front panel, front anodized, rear passivated, unshielded, screw assembly
Front Panel, Front anodized, Rear Conductive, Unshielded, 3 U, 84 HP
Catalog #: 30838-123
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Unshielded, Bottom Hinged, 3 U, 84 HP
Catalog #: 20838-273
EMC gasketing front panel / rear hood - side panel (RatiopacPRO/-air)
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 3 U
Catalog #: 24571-331
Front panel, front anodized, rear etched, shieldable (textile), screw assembly
Front Panel, U-profile, Refrofit Shielding, 3 U, 84 HP
Catalog #: 20848-097
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Shielded, Bottom Hinged, 3 U, 84 HP
Catalog #: 20848-601
Front Panel, front andodized and rear passivated, shielded (textile), side hinged assembly
Front Panel, Front Anodized, Rear Conductive, Shielded, Side Hinged, 3 U, 84 HP
Catalog #: 20848-611
Combined mounting, vertical/horizontal board support (EuropacPRO, RatiopacPRO, PropacPRO, CompacPRO)
Combined Mounting Kit for Chassis, 84:0 HP
Catalog #: 24562-484
Mounting plate in combination without cover plate (RatiopacPRO/-air, CompacPRO, EuropacPRO)
Mounting Plate for 19" Case and Subrack, 84 HP, 220 mm Board Length
Catalog #: 34562-752
Cable holder (PropacPRO, RatiopacPRO, CompacPRO)
Cable Holder for Cases
Catalog #: 24575-800

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-006
Divider plate (RatiopacPRO/-air, PropacPRO, EuropacPRO)
EuropacPRO Divider Plate, 6 U, 220 mm
Catalog #: 34562-764
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-091
Air baffle without front panel (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO)
Air Baffle Without Front Panel, 6 U, 4 HP, Depth 220 mm
Catalog #: 34562-827
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 280 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-080
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 340 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-380
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 340 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-382
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 340 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-332
Guide rails, one-piece, for heavy assemblies, robust version (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO/-rugged)
Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 400 mm, 2 mm Groove Width, Silver, 10 Pieces
Catalog #: 34562-885
Plastic foot, with tip-up (RatiopacPRO/-air, PropacPRO, CompacPRO, Comptec, Interscale)
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002
Stacking aid (RatiopacPRO/-air, Interscale)
Stacking Aid Kit for RatiopacPRO/-Air Case or Interscale, RAL 7016
Catalog #: 20603-003
Front Handle for retrofitting (RatiopacPRO/-air)
Front Handle, Retrofitting for RatiopacPRO, RAL 7016, 6 U
Catalog #: 24571-303
RatiopacPRO, Case, Unshielded, Rack Mount with Handles
RatiopacPRO 19" Mounting Bracket With Handle, Retrofitting, 6 U
Catalog #: 24572-704
19" fixing material kit (screw, washer, nut)
19" Fixing Material Kit, Screw, Washer, Nut
Catalog #: 21100-435

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides mounting brackets for assembly into a 19" rack.

Modifications (special colours or sizes).

Custom solutions (cut-outs in top cover, base plate or side panels).

Assembly service from 1 piece.

CERTIFICATIONS

  • RoHS
  • EN 62368-1

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, AI, 2 mm, passivated 2
2 Side plate, Al, 1 mm, visible surfaces powder-coated, RAL 9006 2
3 Rear trim, Al die-cast, powder-coated, RAL 7016 2
3c 19" mounting bracket, Al diecast, powder-coated, RAL 7016 2
4 Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016, assembled on front side top and bottom, for IEEE application 2
4a Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016 2
11 Top cover and base plate, Al, 1 mm, inner sides conductive, visible surfaces powder-coated, RAL 9006, with GND/earthing connections, base plate with honeycomb grid ventilation 2
12 Case foot with anti-slip protection, UL 94 V‐0, PC black 4
13 Fixing materials kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.