Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Side Panel for Textile Gasket, Type R, 3 U, 355 mm

  • For high mechanical loads up to 25 g (vibration resistance, shock and vibration requirements e.g. IEC 61587‐DL 3)
  • For high mechanical demands, 19" bracket 3,5mm and side panel 3mm, tox-cold welded together, clear passivated, front anodized
  • EMC shielding concept for front/rear with EMC textile gasket
  • Four mounting holes per 19" bracket provide improved stability when screwing the subrack into a cabinet or open frame rack
  • With holes for handle
More

Catalog #:

24568-151
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Type: Type R
  • Rack Height: 3 U
  • Board Depth: 355 mm
  • Package Quantity: 2
  • Depth: 355 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Front handle, for type R side panels
Front Handle, for Type R Side Panels
Catalog #: 24566-010
Rear Panel, perforated, shieldable (textile)
Front Panel EMC Textile Shielding Kit, -40…+70°C, 3 U, 10 Pieces
Catalog #: 21101-853
EMC shielding - textile, for front panels, 19" bracket/corner profile, -40 °C ... +85 °C
Front Panel EMC Textile Shielding Kit, -40…+85°C, 3 U, 10 Pieces
Catalog #: 21102-853
Horizontal rail, front, type R-KD, "rugged", short lip (EuropacPRO)
Horizontal Rail, Front, Type R-KD, Rugged, Short Lip, 84 HP
Catalog #: 34566-284
Horizontal rail, rear, type R-ST, "rugged", for indirect backplane fixing (EuropacPRO)
Horizontal Rail, Rear, Type R-ST, Rugged, Standard, 84 HP
Catalog #: 34566-584
Horizontal rail, center, for rear I/O, type AB (RatiopacPRO/-air, EuropacPRO/-rugged)
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
Screws for rugged units, horizontal rail - side panel - cover plate - rear angle
Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, M4 x 18
Catalog #: 24566-100
Screws for rugged units, horizontal rail - side panel - cover plate - rear angle
Assembly Parts for Rugged Components, Screw, Countersunk, Torx, with Thread-locking Compound, M4 x 14
Catalog #: 24566-101
Torx panhead screw
Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound,Torx, M4 x 14
Catalog #: 24566-102
Screws for rugged units, horizontal rail - side panel - cover plate - rear angle
Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound, Torx, M4 x 10
Catalog #: 24566-103
Cover Plate for bolting to rugged side panel
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 295 mm
Catalog #: 24568-012
EMC shielding - stainless steel, backplane to horizontal rail (EuropacPRO/-rugged)
EuropacPRO EMC Shielding Kit, Backplane to Side Panel, Stainless Steel, 3 U
Catalog #: 24561-199
Cover Plate for bolting to rugged side panel
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 355 mm
Catalog #: 24568-020
Horizontal rail, front, type H-KD, "heavy", short lip (EuropacPRO, RatiopacPRO, PropacPPR, CompacPRO)
Horizontal Rail Front, Type H-KD, Heavy, Short Lip, 84 HP
Catalog #: 34560-284
Corner profile, for type R side panels
EuropacPRO Rugged Rear Angle for Textil EMC Gasket for Side Panel, 3 U
Catalog #: 24566-199
Front panel, front anodized, rear etched, shieldable (textile), screw assembly
Front Panel, U-profile, Refrofit Shielding, 3 U, 84 HP
Catalog #: 20848-097
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Shielded, Bottom Hinged, 3 U, 84 HP
Catalog #: 20848-601
Front Panel, front andodized and rear passivated, shielded (textile), side hinged assembly
Front Panel, Front Anodized, Rear Conductive, Shielded, Side Hinged, 3 U, 84 HP
Catalog #: 20848-611

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-006
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-091
Air baffle without front panel (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO)
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 220 mm
Catalog #: 34562-824
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 280 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64568-080
Guide rails, one-piece, for heavy assemblies, robust version (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO/-rugged)
Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 340 mm, 2 mm Groove Width, Silver, 10 Pieces
Catalog #: 34562-884
Adapter for rear fixing of a subrack, DL3 standard (Rugged / Varista)
EuropacPRO Adapter for Rear Fixing, DL3 Standard in a Cabinet, 3 U
Catalog #: 24568-198
19" dual fixing materials kit
EuropacPRO 19" Dual Fixing Materials Kit
Catalog #: 24566-109

ADDITIONAL PRODUCT DETAILS

Side Panel, Type R, tox welded to the 19" bracket for textile gasket, with handle holes and four fixing holes per 19" bracket.

Please order front handle separately.

Other dimensions on request.

Please order screws for mounting horizontal rails and top cover/base plate separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, type R, AI, 3 mm, Al extrusion, passivated, front anodised, 19" bracket tox-cold welded to side panel 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.