Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO 19" Subrack Kit for Backplane, Rugged, Shielded, 3 U, 295 mm

  • Subrack with side panel and horizontal rail, type R "rugged" with 3 hole fixing for increased stability (+60% compared to 2 hole fixing of "Heavy" rails)
  • Aluminum construction
  • Rear horizontal rail for backplane mounting with insulation strip. Special adaptor rails allow conduction cooled assemblies to be fitted
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, - 102, -103, IEEE 1101.1, IEEE 1101.10
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels, testing in accordance with VG 95373 part 15
  • IP 20, in accordance with IEC 60529
  • Shock and vibration tested to MIL 167, IEC 61587 DL 3, MIL 810 G, MIL 901D. Shock and vibration resistant in all three axial directions.
  • Supplied as space-saving flat-pack
  • Modifications such as cutouts, different finishes or dimensions available. Subrack with telescoping slides can be adopted for cabinet mounting on request
  • Horizontal rail type "rugged"
More

Catalog #:

24567-149
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 24567-149, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 295 mm
  • For Mounting: Backplane
  • Board Depth: 160 mm
  • EMC Shielding: Yes
  • EMC Gasket Type: Textile
  • Static Load: 25 kg
  • Shock and Vibration Tolerance: 25 g (force)
  • Handle Included: Yes
  • Mounting: Rack
  • Complies With: IEC 60297-3-103; IEEE 1101.10; IEEE 1101.11; MIL 167; MIL 810 G; MIL 901 D; IEC 61587 DL3
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

20848097.tif image
Front Panel, U-profile, Refrofit Shielding, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-097
20848-601.601.tif image
Front Panel Kit, Shielded, Bottom Hinged, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-601
20848-611.611.tif image
Front Panel, Shielded, Side Hinged, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-611

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-001
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-076
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Grey
Catalog #: 64568-090
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-089
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 160 mm
Catalog #: 34562-823
Guide rail IEEE, Offset, green
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1", PC, 160 mm, 2 mm Groove Width
Catalog #: 64568-071
Guide Rail
Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 160 mm, 2 mm Groove Width, Silver
Catalog #: 34562-881
conduction cooled assemblies
Guide Rail Standard VPX, Aluminum, 160 mm, Groove Width 12,3mm, grey, 2 Pieces
Catalog #: 24566-004
conduction cooled assemblies
Guide Rail Standard CPCI, Aluminum, 160 mm, Groove Width 12,3mm, grey, 2 Pieces
Catalog #: 24566-005
19 dual fixing materials kit
EuropacPRO 19" Dual Fixing Materials Kit
Catalog #: 24566-109

ADDITIONAL PRODUCT DETAILS

Subrack with reinforced horizontal rails and side panels for backplane mounting.

Test reports online.

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel type R, Al, 3 mm, clear passivated, with 19" support bracket 3.5 mm (tox-cold welded); for EMC sealing (textile) 2
2 Front handle incl. fixing materials kit 2
3 Rear corner profile for EMC sealing (textile) 2
4 Front horizontal rail (R‐KD) 1
4a Front horizontal rail (R-LD) 1
4b Rear horizontal rail (H-KD) 2
4c Horizontal rail, rear, center (R‐ST) 2
5 Threaded insert (pre-fitted) 6
6 Perforated strip (pre-mounted) 2
7 Insulation strip (pre-fitted 2
8 EMC cover plate, rugged, with top cover locking 2
9 EMC rear panel 1
10 EMC gasketing set, fixing materials kit, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.