Skip to main content

Please Select Your Country/Language Preferences

Board Cage for Horizontal Board Installation, 3 U, 20 HP

  • For horizontal mounting of double Euroboards in 3 or 4 U high subracks/cases
More

Catalog #:

24564-117
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Horizontal Board Mounting
  • Works With: Subracks
  • Rack Height: 3 U
  • Rack Width: 20 HP
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

front frame unshielded
Front Frame, Unshielded for Horizontal Boards Mounting, 3 U, 20 HP
Catalog #: 34564-108
front frame for emc shielding
Front Frame for EMC Shielding for Horizontal Boards Mounting, 3 U, 20 HP
Catalog #: 24564-109

Recommended products

horizontal mounting kit
Board Cage for Horizontal Board Installation, 3 U, 20 HP, Front Rail With Long Lip
Catalog #: 24564-118

ADDITIONAL PRODUCT DETAILS

Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desktop cases. Pease add a front front panel to cover the assembly Kit.

Please order front frame and EMC shielding material separately.

54 TE space required.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Support member, Zn die-cast 4
2 Front horizontal rail, Al extrusion, with short lip (H-KD) or long lip (H-LD) 2
3 Rear horizontal rail, Al extrusion, recessed (H-VT) 2
4 Horizontal rail, rear centre, recessed (VT), Al extrusion 1
5 Threaded insert, St, zinc-plated 6
6 Assembly kit incl. instructions 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.