Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Front Panel for 19" Module Support, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Front panel with cut-out conforming to DIN 43880 (for power distribution modules)
  • Height 3 U, width 84 HP
More

Catalog #:

24563-096
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Accessory Type: Front panel
  • Mounting: Screw-on Front
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Rack Width: 84 HP
  • Width: 426.4 mm
  • Depth: 2.5 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24565100.tif image
EuropacPRO Support Rail to DIN 43880 and DIN 60715
Catalog #: 24565-100
24563_100_STR_A.tif image
EuropacPRO 19" Subrack Kit for Power Distribution Module, Unshielded, 3 U, 84 HP, 115 mm
Catalog #: 24563-100

Recommended products

circuit breaker
Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A
Catalog #: 20119-355
circuit breaker
Power Distribution Modules According to DIN 43880, Circuit Breaker 3 x 16 A
Catalog #: 20119-356
safety switch
Power Distribution Modules According to DIN 43880, FI Safety Switch, 16 A, 30 mA
Catalog #: 20119-354
circuit breaker
Power Distribution Modules According to DIN 43880, SCHUKO Socket 250 V, 16 A
Catalog #: 20119-357

ADDITIONAL PRODUCT DETAILS

Front panel with cut-out in accordance with DIN 43880 (for power distribution modules).

2 Plastic cover strips are included in the form of delivery.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, front anodized, rear conductive 1
2 Blanking strip, plastic, polyester, colour similar to RAL 7035; to cover unused module positions (215 mm x 52 mm each) 2
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.