Skip to main content

Please Select Your Country/Language Preferences

Combined Mounting Kit for Chassis, 42:40 HP

  • Designed to accept Euroboards (100 mm high) and double Euroboards (233.35 mm high)
  • Subdivision of the 6 U assembly area into: 2 x 3 U, 1 x 6 U
More

Catalog #:

24562-442
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
  • Rack Height: 6 U
  • Rack Width 1: 42 HP
  • Rack Width 2: 40 HP
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

alternative front panel for combined mounting
Front Panel Alternative for Combined Mounting, unshielded, 6 U, 2 HP
Catalog #: 30847-472
alternative front panel for combined mounting
Front Panel Alternative for Combined Mounting, U-profile, Textile, 6 U, 2 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30849-140

Recommended products

board support
Combined Mounting Kit for Chassis, 40:42 HP
Catalog #: 24562-440

ADDITIONAL PRODUCT DETAILS

The combined mounting enable the option to split a 6 U high subrack or case in 2 x 3 U and 6 U sections. Different versions are available.

Please order separately: Front panel 6 U, 2 HP to cover the strut.

The following guide rails cannot be used: type "accessory", type "accessory, strengthened" and type "for 4.4" PCB".

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front horizontal rail (H-KD), Al extrusion, anodised 2
2 Rear horizontal rail (AB), Al extrusion, anodised 2
3 Threaded insert, St, zinc-plated 2
4 Die-cast support member, Zn 2
5 Partial width front panel 2 HP, 6 U, shielded with stainless steel EMC contact strip 1
6 Assembly kit incl. instructions 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.