Skip to main content

Please Select Your Country/Language Preferences

Guide Rail With Coding for CompactPCI/ VME64x, Plastic, 70 mm, 2 mm Groove Width, Red, 10 Pieces

  • Plastic guide rail with coding for CompactPCI/ VME64x
  • Optional ESD clips for PCB groove and for alignment pin available
  • Optional keying/coding pegs to prevent boards being inserted into the wrong slot position
  • Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
  • Storage temperature: from -40 °C ... 130 °C
More

Catalog #:

24560-355
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Coding
  • Works With: Subracks; Cases; Chassis
  • Board Depth: 70 mm
  • Groove Width: 2
  • Material: Plastic
  • Color: Red

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Plastic guide rail with coding for CompactPCI and VME64x systems, forms a reliable interface between the subrack mechanics and the sub-assemblies. The optional keying/coding pegs preventing that boards being inserted into wrong slots. The guide rails can additionally be bolted to the horizontal rail or 1.5 mm thick plates for higher shock and vibration requirements. Guide rail can be optional equipped with a ESD clip, which ensures conductive contact between PCB, handle and horizontal rail. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Guide rail with coding, red, 70 mm deep, PBT, UL 94 V-0, groove width 2 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.