"EuropacPRO 19"" Subrack Kit for DIN Connector, Slide Rail, 6 U, 295 mm"
- Subrack with side panel type F ("flexible"), 19" bracket with notch for slide rail assembly
- Installed load up to 11 kg
- Subrack can be used with slide rails
- Horizontal rails, rear, for connector mounting (IEC 60603-2 / DIN 41612)
- Threaded insert pre-fitted
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Subrack/Chassis
- Rack Height: 6 U
- Rack Width: 84 HP
- Depth: 295 mm
- For Mounting: DIN Connector
- Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
- EMC Shielding: No
- EMC Gasket Type: Stainless Steel
- Static Load: 11 kg
- Handle Included: No
- Mounting: Rack
- Complies With: IEC 60297-3-103
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Non-shielded subrack for Din Connector mounting EN 60603-2 , Subrack can be assembeld on slide rails to support the subrack inside a cabinet.
Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" support bracket for EMC sealing (stainless steel) | 2 | |
2 | Side panel type F | 2 | |
3a | Front horizontal rail (L-KD) | 2 | |
3b | Rear horizontal rail (L-MZ) for connector mounting | 2 | |
3c | Centre horizontal rail (MZ) | 1 | |
4 | Threaded insert to front (pre-fitted) | 2 | |
5 | Assembly kit | 1 | |
6 | User manual | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.