Skip to main content

Please Select Your Country/Language Preferences

Varistar Gasket Kit, IP 55, EN 45545

  • Height: 24 U – 47 U
  • Width: 600 mm, 800 mm
  • Depth: 300 mm, 800 mm, 900 mm, 1000 mm
  • All components for the IP 55 cabinet
More

Catalog #:

23130-616
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Gasket Kit
  • Works With: Varistar

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Varistar provides EMC & IP55 gaskets which are rail fire safety certified. EN 45545-2 : Fire Protection of railway Vehicles : Requirements for Fire Behavior of materials and components.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.