Skip to main content

Please Select Your Country/Language Preferences

RackChiller Rear Door Motorized Control Valve, Active and Passive

  • 2-Way valve with pre-mounted electrical motor / actuator
  • 24 VDC supplied directly by cooler controller
  • 1" BSPT female thread, adapters for 1 1/4" BSPP included
  • PN16: upto 16 bar pressure
  • Low flow resistance with Kvs 16
More

Catalog #:

23130-607
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Control Valve
  • Product Family: RackChiller

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

This 2-way control valve enables the RackChiller Rear Door to modulate the coolant flow based on the cooling requirements. It is supplied with 24 VDC power directly by the RackChiller Rear Door controller.

RackChiller Rear Door Controller required. This is included in the Active version, please use 23130-594 for Passive version.

For trouble-free operation it is recommended to use the water connection set and the optional accessories.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Actuator 24 VDC, maximum water pressure 16 bar, 2-way ball valve, Rp 1" female thread, 2 x adapter fitting R 1" to G 1 ¼" male-to-male; 1 x adapter fitting R 1" to R 1" male-to-male 1
2 Assembly Instructions 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.