RackChiller Rear Door Water Connection Set, Active or Passive
- Pair of braided stainless steel flexible hoses
- One side of each hose with rotary connection to prevent torsion stress while opening / closing the door
- Swivels with 1 1/4" BSPP female thread for easy installation
- Perfectly fits to the RackChiller Rear Door and corresponding accessories
PRODUCT ATTRIBUTES
- Product Type: Hose
- Product Family: RackChiller
- Type: Water Connection
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The braided stainless steel hoses fit seemlessly to the the RackChiller Rear Door and corresponding accessory packages. They are equipped with 1 1/4" BSPP female swivels on both ends. The integrated rotary connection towards the cooler's coil. enables simple door operation.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Stainless steel corrugated hose 2.4 m, torsion-free connection G 1 1/4" female thread flat gasket (air water heat exchanger), union nut G 1 1/4" female thread flat gasket (facility or adapter control valve), thermal insulation, black, foam FEF (Flexible E | 2 | |
2 | Assembly Instructions | 1 |
RESOURCES
Data Sheet
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.