Skip to main content

Please Select Your Country/Language Preferences

Power Supply for Electronic Lock

  • Power adapter to supply lever handle (MLR 3000, MLR1000) and gateway
More

Catalog #:

23130-515
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: AC/DC Power Supply
  • Product Family: Varistar
  • Type: Power Supply
  • Works With: MLR Electronic Lock; Varistar CP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

electronic locking
Varistar Electronic Lock, Slave, MLR 1000 for Varistar
Catalog #: 23130-512
electronic locking
Varistar Electronic Lock, Master, MLR 3000, 125 KHz-HID for Varistar
Catalog #: 23130-513
23130523.523.tif image
Gateway for Electronic Door Lock
Catalog #: 23130-523
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, IEC C14 to C13, 2500 mm
Catalog #: 60197-053
Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Catalog #: 62150-191

ADDITIONAL PRODUCT DETAILS

External power supply for electronic handles.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Power adapter, 230 VAC (IEC 60320‐C13 plug),12 VDC, (cable length 1230 mm) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.