Skip to main content

Please Select Your Country/Language Preferences

Varistar Electronic Lock, Master, MLR 3000, 125 KHz-HID for Varistar

  • Electronic door handles for Varistar cabinets
  • Two locking options: standalone and networked
  • Access reporting and user management
  • Integrated visualization, LED display for alarm signals and operating statuses
  • Modular solution with electronic door locking, reader unit, PSU and administration software
More

Catalog #:

23130-513
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Lock
  • Product Family: Varistar
  • Type: HID Electronic Lock

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Electronic locking (MLR 3000)
Varistar Electronic Lock, Slave, MLR 1000 for Varistar
Catalog #: 23130-512
Power Supply for Electronic Lock
Power Supply for Electronic Lock
Catalog #: 23130-515
Gate Way for Electronic Lock
Gateway for Electronic Door Lock
Catalog #: 23130-523
Administration Suite Software
Software for Network Solution Access Management, Administration Suite
Catalog #: 60130-680
RFID Cards for Electronic Lock
RFID Card for Network Solution Electronic Lock, 125 KHz-HID
Catalog #: 23130-526
Lock Card for Stand-Alone Electronic Lock, 125 KHz HID
Catalog #: 60130-678
Battery Pack 12V
Varistar Battery Pack for Electronic Locking, 12 V
Catalog #: 60130-729

ADDITIONAL PRODUCT DETAILS

Electronic handle with transponder card reader. The handle opens when recieving a signal from an authorized tansponder card.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Swing handle MLR3000 125 KHz 1
1a Electronic door lock MLR 3000 with lever handle and card reader unit; display with status LEDs; reader (125 kHz-HID) 1
1b Card reader unit (supply voltage 12 VDC, 40 mA (max. 440 mA); Temperature range ‐20 ... +70 °C 1
1c Junction (distribution box) 1
2 Assembly and cabling kit for Varistar 1
3 Assembly instruction 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.