Skip to main content

Please Select Your Country/Language Preferences

Varistar C-Rail for Cabinet Depth 900 mm

  • For cable ducting in side area of cabinet
  • For cable shells and cable retention rails
More

Catalog #:

23130-088
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: C-Rail
  • Product Family: Varistar
  • Material: Steel
  • Finish: Aluminum-Zinc Plated
  • Depth: 900 mm
  • Length: 760 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

c rail cable shell
C-Rail Cable Shell, for Cable Bundle 30 … 34 mm
Catalog #: 20114-728
c rail cable shell
C-Rail Cable Shell, for Cable Bundle 34 … 38 mm
Catalog #: 20114-729
c rail cable shell
C-Rail Cable Shell, for Cable Bundle 38 … 42 mm
Catalog #: 20114-730
c rail cable shell
C-Rail Cable Shell, for Cable Bundle 42 … 46 mm
Catalog #: 20114-731
c rail cable shell
C-Rail Cable Shell, for Cable Bundle 18 … 22 mm
Catalog #: 20118-775
c rail cable shell
C-Rail Cable Shell, for Cable Bundle 22 … 26 mm
Catalog #: 20118-776
c rail cable shell
C-Rail Cable Shell, for Cable Bundle 26 … 30 mm
Catalog #: 20118-777
c rail cable shell
C-Rail Cable Shell, for Cable Bundle 46 … 50 mm
Catalog #: 20118-778
c rail slide nut
Slide Nut Kit for C-Rail, 10 Pieces
Catalog #: 21120-140
c rail cable retention rail
C-Rail Cable Retention Rail
Catalog #: 60118-472

ADDITIONAL PRODUCT DETAILS

For cable ducting in side area of cabinet.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 C‐rail, St, 1.5 mm, AlZn 2
2 Assembly kit incl. GND/earthing 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.