Skip to main content

Please Select Your Country/Language Preferences

Varistar 19" Panel/Slide Mount, RAL 7021, 1200H

  • Depth-adjustable in 25 mm increments
  • In accordance with IEC 60297‐1 (DIN 41 494, Part 1)
  • Assembly in 600 mm wide cabinets directly on the frame
  • St, 2 mm, at 800 mm width adapter bracket for reduced width is neccessary, for partial-height mounting depth members are necessary
  • Dimensions are printed in U increments (1 ... 47 U)
  • Subsequent assembly possible
More

Catalog #:

23130-011
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Slide Mount
  • Product Family: Epcase
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 24 U
  • Height: 1200 mm
  • Length: 1095 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

19" assembly kit M6
19" Assembly Kit, Screw, Washer, Nut; 50 Pieces
Catalog #: 21101-809
19" panel/slide mount (Varistar)
Varistar 19" Panel/Slide Mount Dimensioning Strip, Paper, White, 47 U
Catalog #: 25127-997

ADDITIONAL PRODUCT DETAILS

Slide mout with adjustable increments.

For 19" partial-height mounting depth members are necessary.

Metric panel/slide mounts available on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" panel/slide mounts, St, 1.75 mm, finish RAL 7021 2
2 Assembly kit, incl. GND/earthing 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.