Skip to main content

Please Select Your Country/Language Preferences

Backplane With 90 Through-Connected Signal Lines, 10 Slots, 4 HP Pitch, C96F

  • Power supply at each connector position (row 1 + 32)
  • Adaptation fields for power connections on 2-layer backplanes
More

Catalog #:

23007-410
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 23007-410, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 10
  • Rack Height: 3 U
  • Backplane Type: 90 Signal Lines
  • Slot Width: 4 HP
  • Connector Type: C96F
  • Power Connector Type: Fastons 6.3 x 0.8 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Backplane with Through Connected Signal Lines.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Universal backplane 1
2 Bridges, grid 5.08 mm 10
3 Jumpers 3
4 10‐pin header 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.