CPCI Bridge, 32-Bit, 33 MHz
- Bridge is designed for primary backplanes with system slot right; bridge for system slot left available on request
- 33 MHz capable
- Bridge mounted on rear of backplane, hence no loss of slots
- In accordance with: PICMG 2.6 CompactPCI Bridging Specification, PCI 2.1 PCI Local Bus Specification, Rev. 2.1
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Backplane
- Backplane Type: CompactPCI Bridge, 32-bit, 33 MHz
- System Slot: Right
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Very compact and low bridge shape, no interference with rear transition boards
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Bridge | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.