Skip to main content

Please Select Your Country/Language Preferences

CPCI Backplane, 6 U, 8 Slots, 64-Bit, With H.110 Bus

  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • V(I/O) can be set to +3.3 V or +5 V
  • Outer layers act as GND surfaces
  • Utility plug for status signals (SMCQ)
  • Outstanding high frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
More

Catalog #:

23006-601
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 23006-601, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 8
  • Rack Height: 6 U
  • Backplane Type: CompactPCI, 64-bit, H.110 Bus
  • System Slot: Right
  • Slot Width: 4 HP
  • Voltage I/O: 5 V
  • Connector Type: HM 2.0
  • Power Connector Type: Power Bugs for M4 Cable Lugs
  • Utility Connector Type: SMCQ, 12-pin
  • Width: 161.56 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

power backplanes
CPCI Power Backplane With P 47 Connector, 3 U, 8 HP, 1x P47
Catalog #: 23098-393
power backplanes
CPCI Power Backplane With P 47 Connector, 3 U, 16 HP, 2x P47
Catalog #: 23098-394
power piggyback
CPCI Power Piggyback, ATX Connector
Catalog #: 23098-100

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF CompactPCI Backplanes have best in class signal integrity and MTBF values due to SMD components, ceramics capacitors and press fit connectors.

Other configurations available on request.

CERTIFICATIONS

  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Backplane cPCI 8 slot with H.110 bus 1
2 Set of screws, M4 x 6, with lock washer; for power connection 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.