Skip to main content

Please Select Your Country/Language Preferences

Eurorack Base/Plinth, perforated, 100H 800W 600D

  • St, 2.5 mm, RAL 7021
  • Base/plinth, Al diecast
  • With ventilation openings front and rear
  • Can be assembled with filter
  • Height 100 mm
  • Covers removable from all sides
More

Catalog #:

22117-867
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Eurorack
  • Type: Base Plinth
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 800 mm
  • Depth: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.

Filter mat (Item 6) not included, please order separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Corner piece, AI die-cast 4
2 Cover, St, 2.5 mm, RAL 7021, for front and rear, with vent slots 2
3 Cover, St, 2.5 mm, RAL 7021, for sides 2
4 Filter retention 2
5 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.