Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Air Separation Blanking Cover, Width 600 mm, RAL 7021

  • Covers prevent mixing of warm exhaust air with cold inbound air
  • Network and server cabinets can be arranged side by side
  • For 19" plane, top and bottom
  • Covers solid
  • Air separation covers for 600 mm wide cabinets.
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
More

Catalog #:

21630-140
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar CP
  • Type: Blanking Panel
  • Material: Steel
  • Finish: Powder Coated
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 600 mm
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Closing panel for 600 mm wide cabinets to avoid air recirculation in front to back cooled racks.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cover, top/buttom, St, 2 mm, 600W, RAL7021 2
2 Fixing materials kit, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.