Skip to main content

Please Select Your Country/Language Preferences

Embedded Test-System, COMe Type 6 With Intel Core i7

  • Embedded system with x86 COM Express type 6 module
  • Variety of interfaces such as PCIe, mPCIe, USB, Display Port and XMC Slot
  • Internal interfaces for additional boards to enhance functionality, e.g. for fieldbus interfaces or TFT connector
  • Slot for an XMC module
  • With the accessory prototype module, you have access to various signals such as GPI/O, I²C, etc.
  • Power logic designed as pluggable module, 18 ... 26.4 VDC input, can be replaced easily
  • Excellent modular cooling solution, can be adapted to different processor performance levels and environmental conditions
More

Catalog #:

21265-030
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Embedded System
  • Works With: Embedded COM Systems

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Catalog #: 62150-191
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141

ADDITIONAL PRODUCT DETAILS

Modular Design for easy adaption to various applications.

Other configurations available on request.

CERTIFICATIONS

  • WEEE
  • PICMG
  • CE
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded enclosure, St, powder-coated, black, RAL 9005 1
2 Heat sinks, fanless cooling 1
3 COM carrier 1
4 Type 6 Basic module with Intel® Core™ i7-6820EQ quad core processor; 8 GB DDR4-SODIMM-2400 1
5 120 GB SSD hard drives 1
6 Conversion kit for mounting Compact, Basic or Mini COM Express modules 1
7 XMC aperture 1
8 Fan for XMC module 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.