Skip to main content

Please Select Your Country/Language Preferences

Aisle Door Cover Mask for Unequal Heights, Swing Door Adapter Panel, 215H

  • Cover to close gaps above the containment door
More

Catalog #:

21130-613
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Type: Above Door Filler Panel, Swing Door
  • Works With: Aisle Containment
  • Height: 192 mm
  • Width: 1200 mm
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Blanking panels for different aisle containment heights to avoid air leakage at aisle swing doors.

Trim covers upper area over door to the top cover.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cover, Al, 1.5 mm 1
2 Fixing materials kit, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.