Skip to main content

Please Select Your Country/Language Preferences

Varistar Shelf, Stationary, 75 kg, RAL 7021, 800W 700D

  • 1 U incl. GND/grounding
  • Mounts direct onto the Varistar rack
  • St, 1.5 mm
  • Static load-carrying capacity 75 kg
More

Catalog #:

21130-334
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shelf
  • Product Family: Varistar
  • Type: Recessed Depth
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 744 mm
  • Depth: 597 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

23130082.82.tif image
Varistar Depth Member, 3 rows, 800D, Aluzinc
Catalog #: 23130-082

ADDITIONAL PRODUCT DETAILS

Varistar stationary shelf, either full legth or shortened.

For the assembly of the shortened shelves 2 additional depth members are necessary, please order separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shelf with perforation, St, 1.5 mm, RAL 7021 1
2 Assembly kit incl. GND/earthing 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.