Skip to main content

Please Select Your Country/Language Preferences

Screw With Captive Nomel Washer, M6 x 16, Pozidrive, 50 Pieces

  • Panhead screw, pozidrive
More

Catalog #:

21120-202
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Screw
  • Type: Panhead Screw
  • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
  • Package Quantity: 50
  • Thread Size: M6
  • Diameter: 6 mm
  • Length: 16 mm
  • Material: Steel
  • Finish: Zinc Plated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

19 assembly kit
GND/Earthing Cage Nut M6, 10 pcs
Catalog #: 21120-131
21120-132.tif image
GND/Earthing Cage Nut M6, 100 pcs
Catalog #: 21120-132

ADDITIONAL PRODUCT DETAILS

Panhead Screw, Pozidrive.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Panhead screw with captive nomel washer, M6 x 16, St, zinc-plated 50

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.