Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit Center Support for Printed Boards, 6 U

  • Also suitable for SMD applications
  • The support fixes the location of the printed board to the front panel
More

Catalog #:

21101-751
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Clip
  • Type: Clip
  • Works With: Front Panels
  • Rack Height: 6 U
  • Complies With: EN 50155, R22, HL3
  • Material: Polycarbonate
  • Flammability Rating: UL® 94V-0

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

20817-325_RAL7035.tiff
Extractor Handle Key Form 1, Bottom, Grey
Catalog #: 20817-325
SCHROFF-3D-N00041-HandleKeyform1-2305_20817325
Extractor Handle Key Form 1, Top, Grey
Catalog #: 20817-326
SCHROFF-3D-N00041-HandleKeyform1-2305_20817345.48
Extractor Handle Key Form 1, Bottom, Black
Catalog #: 20817-345
SCHROFF-3D-N00041-HandleKeyform1-2305_20817345.48
Extractor Handle Key Form 1, Top, Black
Catalog #: 20817-346

ADDITIONAL PRODUCT DETAILS

Fixing clip for PCB assembly to front panel with extractor handle keyform 1.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 PCB holder 100

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.