Skip to main content

Please Select Your Country/Language Preferences

Labrack Assembly Kit for Mounting Panel Mounts to C-Rail

  • Required for assembly of cable retention rails or slide rails on stationary 19" lab rack
More

Catalog #:

21101-175
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Assembly Kit

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Recommended products

C-rail for stationary 19" Labrack
Labrack C-Rail for 19" Stationary 24 U
Catalog #: 20118-461
  • Product Type: C-Rail
  • Product Family: Labrack
  • Rack Height: 24 U
    • Length: 1050 mm
Panel mounts for stationary 19" Labrack
Labrack 19" Panel/Slide Mount, 24 U
Catalog #: 20118-744
  • Product Type: Slide Mount
  • Product Family: Labrack
  • Rack Height: 24 U
Panel mounts for stationary 19" Labrack
Labrack 19" Panel/Slide Mount, 39 U
Catalog #: 20118-745
  • Product Type: Slide Mount
  • Product Family: Labrack
  • Rack Height: 39 U

ADDITIONAL PRODUCT DETAILS

Labrack Assembly Kit for mounting Panel Mounts to C-Rail. It is required for assembly of cable retention rails or slide rails on stationary 19" lab rack.

Assembly kit sufficient for the assembly of C-rails and panel/slide mounts.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.