PropacPRO Case Design Elements, Form 3, RAL 7035, 42 HP
- To individualize the case design
- Available in 3 forms and two colors
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Corner Profile
- Type: Triangle
- Works With: Cases
- Rack Width: 42 HP
- Color: Light Grey
- Color Code: RAL 7035
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
To individualize the PropacPRO case design. The elements will be screwed from the rear side of the die cast frame.
Size 28 HP and further colors available on request.
Cannot be combined with front hood.
CERTIFICATIONS
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.