AMC Module With Pull Handle, AMC.0 R2.0, Double Full-Size, Stainless Steel
- In accordance with AMC.0 R2.0 specification
- For installation in MicroTCA chassis or AdvancedMC carriers (e.g. conventional, cutaway and hybrid carriers)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System Module
- Product Family: AdvancedMC
- Height: 148.8 mm
- Type: Filler Module
- Material: Stainless Steel
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
AdvancedMC Front Panel including handle mechanism and EMC gasket for AMC.0 Rev. 2.0 Modules.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | U-shaped front panel, brushed stainless steel, 0.6 mm | 1 | |
2 | Accepts light pipe and board bracket at top, Zn die-cast, nickel-plated | 1 | |
3 | Light pipe at top, PC, UL 94 V-0 | 1 | |
3a | Light pipe at bottom, PC, UL 94 V-0 | 1 | |
4 | Insertion/extraction mechanics, with microswitch operation and PCB bracket | 1 | |
5+6 | Handle, PC, UL 94 V-0, black | 1 | |
7 | Lateral EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
8 | Lower EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
9 | Assembly kit | 1 |
RESOURCES
2D DXF
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.