Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit U-Profile Front Panel for IEL, IET or Type 2 Handle, 6 U, 14 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • For front mounting, PCB fixing with 0.1" offset
  • U profile, shieldable with textile EMC gasket
  • For Rear I/O mounting
  • Front panel, 6 U
  • Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
  • Al extrusion, 2.5 mm, front anodized, rear conductive
  • For IEL/IET/Trapeziform Type 2 handle
More

Catalog #:

20848-246
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Accessory Type: Front panel
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front; Screw-on Rear IO
  • EMC Shielding: No (Retrofittable)
  • EMC Gasket Type: Textile
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 6 U
  • Height: 261.8 mm
  • Rack Width: 14 HP
  • Width: 70.8 mm
  • Depth: 2.5 mm
  • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
  • Package Quantity: 5

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

20817-612.tif image
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-612
handle inserter extractor
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-614
20817-652.tif image
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-652
handle
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-654
20817-612.tif image
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-682
handle inserter extractor
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-684
20817-652.tif image
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-706
handle inserter / extractor iet handle 0.1inch offset
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-708
20817-858.tif image
Extractor Handle Trapezoid Form, Type 2, RAL 7035, With Alignment Pin
Catalog #: 20817-833
rear panel
Front Panel EMC Textile Shielding Kit, -40… +70°C, 6 U; 10 pieces
Catalog #: 21101-855
emc shielding
Front Panel EMC Textile Shielding Kit, -40… +85°C, 6 U; 10 pieces
Catalog #: 21102-855
19" bracket with stainless steel EMC gasket for U-FPL
Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 5 U, 10 Pieces
Catalog #: 21102-117

Recommended products

20817-620.tif image
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-620
handle inserter extractor
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-622
20817-660.tif image
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-660
handle
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-662
20817-856.tif image
Extractor Handle Trapezoid Form, Type 2, RAL 9005, With Alignment Pin
Catalog #: 20817-831
20817-620.tif image
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-690
handle inserter extractor
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-692
20817-660.tif image
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Piece
Catalog #: 20817-714
handle inserter / extractor iet handle 0.1inch offset
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-716

ADDITIONAL PRODUCT DETAILS

U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.

Please order EMC profile seal separately.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, U profile, Al, 2.5 mm, front anodized, rear conductive, 2 alignment pins pressed-in, stainless steel 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.