Skip to main content

Please Select Your Country/Language Preferences

VME64x System, 8 U, 21 Slot, Open Frame PSU

  • System in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997
  • PSU, open frame, 642 W (600 W at < 180 VAC)
  • Backplane VME64x 21 slot, 6 U, J1/J2 monolithic with P0 connector, in accordance with VITA 1-1994 and 1.1-1997
  • Heat dissipation by 3 fans, cooling from bottom to top; temperature‐controlled by fan control module (FCM)
  • System for standard board mounting with board format, 6 U, 160 mm deep, Rear I / O option
  • Display module for DC operating voltages, fan and temperature alarm
More

Catalog #:

20836-820
Your price:
--
List price (RRP):
Distributor availability

To add cut-outs, change color or see more options for 20836-820, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 21
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
  • Data Transfer: VME64; VME2eSST
  • Power per Slot: 30 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Bottom to Top
  • Rack Height: 8 U
  • Power Supply Type: Open Frame
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: ANSI/VITA 1.1-1997
  • Depth: 412 mm
  • Height: 354.8 mm
  • Width: 449 mm
  • Power: 600 W

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Mezzanine front panel (PMC), untreated, shielded (o ring)
PMC Mezzanine Front Panel, Untreated, with EMC Shielding, anodized Al, 10 Pieces
Catalog #: 20835-889
Front panel, front anodized, rear passivated, shieldable (SST), screw assembly
Front Panel, Refrofit Shielding, 6 U, 10 HP
Catalog #: 20846-448
Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
Mains Cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
Mains Cable
Mains Cable, USA to IEC C13
Catalog #: 60103-141
Mains Cable
Mains Cable, IEC C14 to C13, 2500 mm
Catalog #: 60197-053
Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020

Recommended products

Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 4 HP
Catalog #: 20848-592

ADDITIONAL PRODUCT DETAILS

VME64 system for 21 VME64x boards 6 U, 160 mm. Rear I/O option The power for the system is supplied by a open frame power supply. A fan control module monitors the fans, the temperature and voltage.

Modified systems available on request.

CERTIFICATIONS

  • VITA
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, Al, with perforated top cover and base plate; front handles (RAL 7016), 19" bracket, front panels (RAL 9006) 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical board mounting (6 U, 160 mm deep) 21
3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep) 21
4 Backplane VME64x for 6 U boards, 21 slots, with P0 plug (part no. 23001‐551) 1
5 Power supply unit, open frame; 642 W (600 W at< 180 VAC; part no. 11098‐207) 1
6 Fan unit with 3 fans, 1.5 U (24 VDC, 250 m³/h each, 148 cfm); temperature‐dependent speed control; filter mat 1
7 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐028) 1
8 Front panel 0,5 U, 84 HP; 1
9 Display module 1
10 Mains switch 1
11 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse 1
12 Cable harness to connect all system components 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.