Skip to main content

Please Select Your Country/Language Preferences

VPX System, Rugged, 10 U, 10 Slot, Pluggable PSU

  • System designed in accordance with: MIL-STD-810F, MIL-STD-167, MIL-STD-461, IP 20
  • For rugged applications with increased shock and vibration resistance
  • PSU, 1 pluggable power supply, 1000 W, 6 U, space for a second PSU
  • Backplane VPX 10 slot, 6 U, in accordance with VITA 65, Backplane Profile BKP6-CEN10-11.2.4.4
  • 100 to 240 VAC input on the back, main switch on the front of the chassis
  • LED voltage and fan fail indicator on the front
  • 6 U Front card cage and 6U Rear I/O card cage, with 10 Slot VPX backplane
  • Prepared for Telescopic slides
  • Optimal EMC protection through hinged front and rear panel with integrated Honeycomp filter
More

Catalog #:

20836-780
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 10
  • Type: Rugged 19" Rack Mount
  • Backplane Type: VPX, VITA 65
  • Data Transfer: 10 GbE; PCIe Gen3
  • Power per Slot: 50 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Front to Rear
  • Rack Height: 10 U
  • Power Supply Type: (1) Pluggable PSU
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: ANSI/VITA 46.0-2019
  • Power: 1000 W
  • Depth: 490 mm
  • Height: 443.7 mm
  • Width: 480 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

VPX backplanes
VPX Backplane, 3 U, 5 Slots, Full-Mesh, Without RTM
Catalog #: 23001-812
VPX backplanes
VPX Backplane, 3 U, 5 Slots, Full-Mesh, With RTM
Catalog #: 23001-813
VPX backplanes
VPX Backplane, 3 U, 7 Slots, BKP3-CEN07-15.2.3-4
Catalog #: 23001-814
VPX backplanes
VPX Backplane, 3 U, 7 Slots, BKP3-CEN07-15.2.3-4, RTM
Catalog #: 23001-815
VPX backplanes
VPX Backplane, 6 U, 10 Slots, BKP6-CEN10-11.2.4-4 RTM
Catalog #: 23001-816
VPX backplanes
VPX Backplane, 6 U, 5 Slots, BKP6-DIS05-11.2.16-4 RTM
Catalog #: 23001-829
VPX backplanes
VPX Backplane, 3 U, 9 Slots, BKP3-CEN09-15.2.17-4, RTM
Catalog #: 23001-834

ADDITIONAL PRODUCT DETAILS

Rugged VPX system for 10 VPX boards 6 U, 1", 160 mm and 10 Rear I/O boards. The power for the system is supplied by a pluggable VPX power supply. A fan control module monitors the fans, the temperature and voltage.

Modified systems available on request.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, Al; 19" angle, closed top and bottom plate; front handles; hinged front panel; hinged rear panel; Honeycombfilter; recessed front and rear board cage 1
2 Front slot; IEEE guide rails, incl. ESD clips 10
3 Rear slot; IEEE guide rails, incl. ESD clips 10
4 VPX backplane for 6 U boards, 10 Slot (Part no. 23001-858) 1
5 Power-Backplane for 6 U plug-in power supplies 2
6 Plug-in power supplies, 6 U, 1000 W 1
7 Fan unit, exchangeable from the front; temperature-dependent speed control 1
8 Fan control module (FCM2) for fan monitoring/regulating 1
9 Display module 1
10 Main switch, front side 1
11 AC mains input, mains filter, mains fuse 1
12 Cable harness to connect all system components 1
13 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.