Skip to main content

Please Select Your Country/Language Preferences

VME64x System, 4 U, 8 Slot, Open Frame PSU

  • System in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997
  • PSU, open frame, 560 W (400 W at < 180 VAC)
  • Backplane VME64x8 slot, 6 U, without P0 plug
  • Heat dissipation by 2 fans, cooling from front to side side; temperature‐controlled with fan control module (FCM)
  • Display module for DC operating voltages, fan and temperature alarm
More

Catalog #:

20836-416
Your price:
--
List price(RRP):
Distributor availability

To add cut-outs, change color or see more options for 20836-416, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
  • Data Transfer: VME64; VME2eSST
  • Power per Slot: 30 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Front to Left
  • Rack Height: 4 U
  • Power Supply Type: Open Frame
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: ANSI/VITA 1.1-1997
  • Depth: 277.5 mm
  • Height: 177 mm
  • Width: 449 mm
  • Power: 350 W

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
Mains Cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
Mains Cable
Mains Cable, USA to IEC C13
Catalog #: 60103-141
Mains Cable
Mains Cable, IEC C14 to C13, 2500 mm
Catalog #: 60197-053
Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020

ADDITIONAL PRODUCT DETAILS

VME64x system for 8 horizontally mounted VME64x boards 6 U, 160 mm. Rear I/ O option. The power for the system is supplied by an open frame power supply.

Modified systems available on request.

CERTIFICATIONS

  • VITA
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, Al; with perforated side panels and front handles (RAL 7016) 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 160 mm deep) 8
3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 80 mm deep) 8
4 Backplane VME64x for 6 U boards, 8 slots, without P0 plug (part no. 23001‐508) 1
5 Power supply unit, open frame; 560 W (400 W at < 180 VAC; part no. 11098‐212) 1
6 Fan; temperature‐dependent speed control 2
7 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021) 1
8 Front panel with ventilation openings, 4 U; display module, mains switch 1
9 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse 1
10 Cable harness to connect all system components 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.