VME64x System, Rugged, 10 U, 12 Slot, Pluggable PSU
- System in accordance with IEC 60297-3-101, 102, 103; IEEE 1101.1, 1101.10/11;
- For rugged applications with increased shock and vibration resistance
- PSU, 1 pluggable power supplies, 500 W, 6 U, space for a second PSU
- Backplane VME64x 10 slot, 6 U, J1/J2 monolithic with P0 connector, in accordance with VITA 1-1994 and 1.1-1997
- 100 to 240 VAC input on the back, main switch on the front of the housing
- LED voltage indicator on the front
- 6 U Front card cage and 6U Rear I/O card cage, with 12-slot VME64x backplane
- Optional mounted telescopic rails
- Optimal EMC protection through hinged front panel and rear with integrated Honeycomp filter
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 12
- Type: Rugged 19" Rack Mount
- Backplane Type: 6 U VME64 Extension
- Data Transfer: VME64; VME2eSST
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 10 U
- Power Supply Type: (2) Pluggable PSU
- Power Supply Included: No
- Rear I/O: Yes
- Complies With: ANSI/VITA 1.1-1997
- Depth: 490 mm
- Height: 443.7 mm
- Power: 500 W
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Rugged VME64 system for 12 VME64x boards 6 U, 160 mm and 12 Rear I/O boards. The power for the system is supplied by a pluggable power supply. A fan control module monitors the fans, the temperature and voltage.
Modified systems available on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" chassis, Al; 19" angle, closed top and bottom plate; front handles; hinged front panel; hinged rear panel; Honeycombfilter; recessed front and rear board cage | 1 | |
2 | Front slot; IEEE guide rails, incl. ESD clips | 12 | |
3 | Rear slot; IEEE guide rails, incl. ESD clips | 12 | |
4 | VME64x backplane for 6 U boards, 12 Slot, Monolithic with P0 (Part no. 23001-542) | 1 | |
5 | Power-Backplane for 6 U plug-in power supplies | 1 | |
6 | Plug-in power supplies, 6 U, 8 HP; 500 W (Part no. 13100-145) | 1 | |
7 | Fan unit, exchangeable from the front; temperature-dependent speed control | 3 | |
8 | Fan control module (FCM2) for fan monitoring/regulating | 1 | |
9 | Display module | 1 | |
10 | Main switch, front side | 1 | |
11 | AC mains input, mains filter, mains fuse | 1 | |
12 | Cable harness to connect all system components | 1 | |
13 | User manaul | 1 |
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.