Skip to main content

Please Select Your Country/Language Preferences

Inpac Support Rail to Fix Guide Rails, 75 HP

  • 4 support rails to fix PCBs with guide rails plus assembly material
  • Support rail can also be used to fix a custom mounting plate
More

Catalog #:

20828-130
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Support Rail
  • Product Family: Inpac
  • Material: Steel
  • Finish: Aluminum-Zinc Plated
  • Color: Aluminium
  • Rack Width: 75 HP
  • Length: 410 mm
  • Package Quantity: 4

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-361
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-363

Recommended products

Perforated Rail
Inpac Perforated Rail for Mounting of DIN Connectors EN 60603-2, DIN 41612, 75 HP
Catalog #: 20828-131
Threaded Insert 75 HP
Inpac Threaded Insert, M2.5, 75 HP
Catalog #: 20828-132

ADDITIONAL PRODUCT DETAILS

The support rail enables assembly of guide rails. In conjunction with a Z-rail Din connectors can be mounted. A Backplane can be assembled directly onto the rail if a threaded insert is used.

Threaded inserts cannot be used on the front. For backplane mounting, threaded inserts are required in the rear horizontal rails. For connector mounting, threaded inserts and Z‐rails are required in the rear horizontal rails.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Support rail usable width 75 HP (usable width 381 mm), AlZn bending part, length 409 mm 4
2 Screw, St, M4x8, Torx 20 8
3 User manual 1
4 Packaging 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.