Skip to main content

Please Select Your Country/Language Preferences

Extractor Handle Trapezoid Form, Type 2, RAL 9005

  • Preassembled handle
  • Extractor handle, PC
  • Identification plate, Al, 1.5 mm, anodized, cut edges plain
  • Availalbe with / without guiding pin
More

Catalog #:

20817-856
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Type: Extractor
  • Works With: Front Panels
  • Handle Type: Trapezoid, Type 2
  • Material: Polycarbonate
  • Color: Black
  • Flammability Rating: UL® 94V-0
  • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Panhead Screw, Torx, Steel Zinc Plated, Self‐Securing Thread, M2.5 x 6 mm
Catalog #: 24560-159
Washer
Washer, 2.7 DIN 125, Steel Nickel Plated, 100 Pieces
Catalog #: 21100-721

Recommended products

Panhead Screw, Pozidrive, Cross Recess M2.5x6, Steel Nickel Plated
Catalog #: 21101-219
Extractor Handle Trapezoid Form, Type 2, RAL 7035
Catalog #: 20817-858

ADDITIONAL PRODUCT DETAILS

Extractor handle trapezoid 2 form can be used to extract PCBs. The handle is preassembled. This enables a user to mount the handle easliy to a front panel. Available in 3 colors and with / without guiding PIN.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cantilever extractor handle, type 2, lever PC, black (RAL 9005); mounting block Zn die-cast 1
2 Identification plate, Al, 1.5 mm, anodised, cut edges untreated 1
3 Flathead screw, M2.5 x 6, nickel-plated 1
4 Pozidrive collar screw, M2.5 x 12.3, St, nickel-plated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.